Analog-to-Digital Converter (ADC) Features and Benefits
Last modified by Microchip on 2026/03/31 10:58
Click Play ► to listen to the commentary.
| ADC Features | Application Benefits |
|---|---|
| Five ADC cores, up to 40 Msps conversion rate | Broad application support, real-time sense and control |
| Up to 26 analog inputs | Ample analog sensing capability and flexibility |
| 48 data conversion channels | Multiple and flexible data channel configurations |
| Flexible analog input to data channel assignment | Tailorable data channel configurations to maximize efficiency |
| Flexible data channel sampling times | Scalable up to 40 Msps when the application requires it |
| Flexible data channel trigger selections | Vast trigger options from software to peripherals |
| Conversion results: Single-ended or differential | Support for common input signal types |
| Conversion results: Flexible formatting and alignment | Enables signed, unsigned, and fractional data formats |
| Data channels support a dedicated result comparator | Tailorable real-time application safeguard windows |
| Data channels support several result accumulation modes | 32-bit data accumulation for a broad range of applications |
| Supports 2nd-order filter implementations | Native support of digital filters |
| Early interrupt generation | Minimize digital delays for quick analysis and processing |
| Operation during CPU Sleep and Idle modes | Manage system power and performance |