Demo Boards/Hardware

Last modified by Microchip on 2026/03/31 10:48

Click Play ► to listen to the commentary.

Explore available hardware platforms for testing and prototyping your Analog-to-Digital (ADC)-based solutions.

Development BoardTarget BoardApplication Area

dsPIC33AK512MC510 MC DIM

(Part # EV04T19A)

Motor control boardsDesign of motor control applications using dsPIC33AK512MPS512/dsPIC33AK512MC510 family on motor control development boards or customer boards.

dsPIC33AK512MPS506 DP DIM

(Part # EV42F30A)

Digital power boardsUse with digital power development boards or customer boards to develop digital power applications.

dsPIC33AK512MPS512 General Purpose Dual In-Line Module (DIM)

(Part # EV80L65A)

Curiosity platform development boardDesign general-purpose and robust applications for the dsPIC33AK512MPS512 Digital Signal Controller (DSC) product family.

Curiosity Platform Development Board

(Part # EV74H48A)

Supporting broad base of applicationsDesign general-purpose and robust applications for the dsPIC33AK512MPS512 DSC product family.

Curiosity Platforms

Click Play ► to listen to the commentary.

Explore available hardware platforms for testing and prototyping your ADC-based solutions.

Hardware platforms for testing and prototyping your ADC-based solutions