dsPIC33A Oscillator Module Deep Dive
Clock Selection Example
Last modified by Microchip on 2026/10/19 09:16
| Overview | Application Example |
Click Play ► to listen to commentary on selecting a Reference Clock and Monitor Clock source:

To configure the Clock Monitor, two clock sources must first be selected:
- The reference clock, selected using the WINSEL field
- The monitored clock, selected using the CNTSEL field
In this example using Clock Monitor 2, or CM2:
- CM2SELbits.WINSEL = CLKGEN2 selects CLKGEN2 as the Reference Clock
- CM2SELbits.CNTSEL = CLKGEN11 selects CLKGEN11 as the Monitor Clock
The reference clock defines the timing of the measurement window, while the monitored clock is the signal being measured and evaluated.
During each measurement window, the monitored clock cycles are accumulated and later compared against programmable threshold limits to detect drift or fault conditions.
Both Window Select (WINSEL) and Count Select (CNTSEL) support a wide range of internal and external clock sources, providing flexibility for monitoring different parts of the clock system.