MCP9600 Sensor Conditioning ICs
Contents
Thermocouple Sensor Conditioning
Thermocouple interfacing requires expertise in sensitive analog design, mixed-signal systems, and high-order mathematics for realizing temperature from the small voltage (μV) output of a thermocouple. Microchip’s fully integrated thermocouple Electromotive Force (EMF) to degree Celsius converter with cold-junction compensation greatly simplifies the design process by integrating all needed functions in one package, reducing time to market.
MCP9600 Thermocouple EMF to Degree Celsius Converter
The MCP9600 is a fully integrated thermocouple EMF to degree Celsius converter with cold-junction compensation. The MCP9600 supports eight thermocouple types (K, J, T, N, S, E, B, and R). It provides user-programmable registers, adding design flexibility for various temperature-sensing applications. The registers allow user-selectable settings, such as low-power modes for battery-powered applications, an adjustable digital filter for fast transient temperatures, and four individually programmable temperature alert outputs that can be used to detect multiple temperature zones.
MCP9600 Features
- Thermocouple Voltage to °C Converter, Integrated Cold-Junction Compensation
- Supported Types (designated by NIST ITS-90): Type K, J, T, N, S, E, B, and R
- ±1.5 °C (Max.) Measurement Accuracy: ±1.0°C (Max.) Cold Junction, 0 °C to +85 °C
- Temperature Measurement Resolution: Hot and Cold Junctions: 0.0625 °C (typical)
- Four Programmable Temperature Alert Outputs: Monitor Hot or Cold Junction Temperatures, Detect rising or falling temperatures - up to 255 °C of Programmable Hysteresis
- Programmable Digital Filter for Temperature
- Low Power: Shutdown mode, Burst mode - 1 to 128 Temperature Samples
- 2-wire Interface: I²C Compatible, 100 kHz, supports eight devices per I²C bus
- Operating Voltage Range: 2.7V to 5.5V
- Operating Current: 500 μA (typical)
- Shutdown Current: 2 μA (typical)
- Package: 20-lead MQFN
MCP9600 Thermocouple EMF to C Converter Evaluation Board (ADM00665)
The MCP9600 Evaluation board is available to enable you to easily evaluate the features of the MCP9600 using a Type K thermocouple. The device also supports Types J, T, N, E, B, S, and R. This can be evaluated by replacing the type K thermocouple connector with the corresponding connectors.
MCP9600 Target Applications
- Process control
- Boilers
- Water heaters
- Engine thermal monitoring
- Heating racks


Buy the ADM00665 - MCP9600 Thermocouple EMF to C Converter from Microchip Direct.
Download the Thermal Management Utility (v1.5.8.1).