Embedded Wi-Fi®
Last modified by Microchip on 2023/11/10 11:11
Microchip has a broad portfolio of ultra-low power 802.11 solutions that are suitable for embedded applications. These fully-certified surface mount Wi‐Fi® modules allow you to quickly and seamlessly add internet connectivity to your applications. The modules’ small form factor, rich features, and ultra-low power make them perfect for mobile wireless applications such as asset monitoring, sensors, and portable battery-operated devices.
Depending on your application requirements, Microchip offers three ways to add Wi-Fi connectivity to your design:
Wi-Fi Standalone
SAMW25: MCU + Wi-Fi controller running all stacks
- Fully-certified IEEE 802.11 b/g/n Wi-Fi module
- WINC1500 Wi-Fi SoC plus SAMD21 ARM® Cortex®-M0+ based MCU
- Can operate completely host-less in most applications

Wi-Fi Network Controller
WINC Series - WINC1500: Wi-Fi core with integrated TCP/IP stack
- Fully-certified 802.11 b/g/n Wi-Fi solution
- SPI Host Interface
- Security protocols supported – WPA/WPA2 Personal, TLS, SSL
- Network services – DHCP, DNS, TCP/IP (IPv4), UDP, HTTP, HTTP

Wi-Fi Link Controller
WILC Series - WILC1000: Wi-Fi link controller core
- IEEE 802.11 b/g/n (1x1) for up to 72 Mbps
- Wi-Fi Direct, station mode and Soft-AP support
- Supports IEEE 802.11 WEP, WPA2 Security Enterprise