WINC1500 Overview

The ATWINC15x0-MR210xB is a low power consumption 802.11 b/g/n Internet of Things (IoT) module, specifically optimized for low power IoT applications. The module integrates Power Amplifier (PA), Low-Noise Amplifier (LNA), Switch, Power Management, and a printed antenna or a micro co-ax (U.FL) connector for an external antenna resulting in a small form factor (21.7 x 14.7 x 2.1 mm) design.
This module is an ideal add-on to existing microcontroller (MCU) solutions bringing Wi-Fi® and network capabilities through an SPI-to-Wi-Fi interface. The WINC1500 connects to any SAM, 24-bit, and 32-bit PIC® MCUs with minimal resource requirements.

Block Diagram

Features
- Single-band 2.4 GHz b/g/n
- Extreme low power
- Fast boot options
- Built-in 26 MHz crystal
- Compact footprint: 5 x 5 mm QFN
- Operating voltage: 3.0V to 4.2V
- Serial host interface: SPI
- On-chip Network stack to offload MCU
- Security protocols supported: WPA/WPA2 Personal, TLS, SSL
- Network services: DHCP, DNS, TCP/IP (IPv4), UDP, HTTP, HTTPS
- Antenna Options:
- Chip and PCB antenna (ATWINC1500-MR210PB)
- Chip and U.FL connector (ATWINC1500-MR210UB)
- Available in a fully certified module package:
- ATWINC1500-MR210PB1952 (4 Mb flash)
- ATWINC1510-MR210PB1952 (8 Mb flash)
MCU Interface
The accompanying figure describes interfacing the ATWINC15x0-MR210xB module with the host microcontroller. The interface is comprised of a slave SPI and additional control signals.

Host Microcontroller Interface Pins

| Pin Number | Function |
|---|---|
| 4 | RESET_N |
| 11 | WAKE |
| 13 | IRQ_N |
| 22 | CHIP_EN |
| 16 | SPI_SSN |
| 15 | SPI_MOSI |
| 17 | SPI_MISO |
| 18 | SPI_SCK |
Documentation
The following core documentation is required to work with the module:
- "ATWINC15x0 ATWINC15x0-MR210xB IEEE® 802.11 b/g/n SmartConnect IoT Module" (Datasheet)
- "ATWINC15x0 Wi-Fi Network Controller Software Design Guide"
In addition, the WINC1500's product page contains various designs and user guides available to aid in development.
Module Firmware Revisions
For the latest firmware details and corresponding part numbers, please see the "Firmware" section on the "Wireless Connectivity Solutions" webpage.