Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
RN42 Overview
Last modified by Microchip on 2023/11/09 09:04
RN42 Bluetooth Module
The RN42 is a small form factor, low-power, Class 2 Bluetooth® radio for designers who want to add wireless capability to their products. The RN42 supports multiple interface protocols, is simple to design in, and is fully certified, making it a complete embedded Bluetooth solution. The RN42 is functionally compatible with the RN41. With its high-performance PCB trace antenna and support for Bluetooth EDR, the RN42 delivers up to 3 Mbps data rate for distances up to 20 meters.
The RN42 is available without an antenna (RN42N). This is useful when the application requires an external antenna. The RN42N is form, function, and pin compatible with the RN42.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.