Working with the MPLAB® Data Visualizer in MPLAB for VS Code®
Overview
You’ve unboxed your new Curiosity Nano board and launched VS Code®, but things don’t look or feel like MPLAB® X IDE anymore. Where are the projects? Where did the project configuration go? And how do you even start debugging?

In this hands‑on learning path, you’ll cross the bridge from the traditional MPLAB X IDE to the modern workflow of VS Code. Using the PIC32CM MC00 Curiosity Nano as your learning platform, you’ll install the MPLAB for VS Code Extensions, create and build a project from scratch, and debug real firmware on real hardware. You’ll also learn how to import existing MPLAB X IDE projects and understand what’s changed—and what hasn’t—so you can move forward with confidence on new projects.
Major Learning Outcome

Using a PIC32CM MC00 Curiosity Nano board, you will be able to independently set up a firmware development environment in VS Code (using the MPLAB for VS Code Extensions) and successfully execute core embedded development workflows, including:
- Creating, building, and debugging a simple embedded C project from scratch
- Importing an existing MPLAB X IDE project and building and debugging it on target hardware
Key Learning Objectives
By the end of this learning path, you will be able to:
- Explain how MPLAB for VS Code differs conceptually from MPLAB X IDE
- Install and configure the required tools (VS Code, C Compiler, MPLAB for VS Code Extensions)
- Create and manage a new embedded firmware project in VS Code
- Build, program and debug firmware on a PIC32CM MC00 Curiosity Nano
- Use core debugging features (breakpoints, stepping, registers, watches, memory)
- Import an existing MPLAB X IDE project and run it successfully in VS Code
- Identify which MPLAB X IDE features map directly to VS Code and which do not