Engineering Technical Notes (ETNs)
Last modified by Microchip on 2025/02/18 13:56
Current Tools
| Hardware Tool | ETN # | ETN Description |
|---|---|---|
| MPLAB® PICkit™ 5 In-Circuit Debugger | ETN-39 | MPLAB PICkit 5 Bluetooth® Firmware Update Modification |
| MPLAB ICD 4 / MPLAB PICkit 4 Target Adapter Board (AC102015) | MPLAB Debugger Adapter Board AVR® Interface Modification | |
| MPLAB PICkit 4 In-Circuit Debugger | ETN-37B | MPLAB PICkit 4 VPP Overshoot Modification |
| MPLAB Snap In-Circuit Debugger | ETN-36 | MPLAB SNAP AVR UPDI/PDI/TPI Interface Modification |
Legacy Tools
| Hardware Tool | ETN # | ETN Description |
|---|---|---|
| MPLAB PICkit 3 In-Circuit Debugger | ETN-32 | PICkit 3 Operation at Low Voltage: Applies to Assembly #10-00424-R4 or below. |
| MPLAB ICD 3 In-Circuit Debugger | ETN-29 | MPLAB ICD 3 VPP Increased Current Sink Modification: Applies to Assembly #10-00421-RC or below. |
| ETN-35 | MPLAB ICD 3 VDD Slew Rate Modification for Enhanced Midrange VPP-first: Applies to Assembly #10-00421-R3. Also applies to PIC12F752 devices. | |
| MPLAB REAL ICE™ In-Circuit Emulator | ETN-30 | MPLAB REAL ICE Sourcing Power Modification: Applies to Assembly #10-00401-R1 or below. |
| MPLAB PM3 Universal Device Programmer | ETN-26 | MPLAB PM3 Integrated In Circuit Serial Programming™ (ICSP™) MCLR/VPP Slew Rate Modification: Applies to Assembly # 10-00359-R9 or below without ECO 2937. |
| ETN-28 | PIC16C5x 28P DIP/28P SOIC PM3 socket modules AC164301/AC164302 modification for current limit Vpp/MCLR during programming. | |
| ETN-31 | MPLAB PM3 Socket Module AC164339 modification for dsPIC33FJ06GS101-SO. | |
| ETN-34 | PM3 Socket Module AC164335 modification for dsPIC33FJ16GS504-I/PT: Applies to Assembly # 0-00398. |