Demonstrating 8-bit I2C Controller Read, Step 1: Connect PIC18F47Q10 Hardware
Last modified by Microchip on 2023/11/09 08:54
Complete PIC18F47Q10 Curiosity Nano Board connections
Use two 28-pin 100 mil male header strips to connect PIC18F47Q10 Curiosity Nano Platform Board to Curiosity Nano Base for Clicks Board.
Attach Thermo J Click
Attach the Thermo J Click Board to the mikroBUS™ ‘1’ interface of the Curiosity Nano Base for Clicks Board.
Connect Thermocouple to Curiosity Nano Base for Clicks Board
Plug the J-Type thermocouple into the Thermo J Click Board.