YoctoProject

Last modified by Microchip on 2026/01/09 08:12

Introduction

The Yocto Project is a powerful building environment. It is build on top of several components including the famous OpenEmbedded build framework for embedded Linux. The support for our MPU products has been added permitting to offer a root file system with a wide range of applications.

Binary images for both graphical and non graphical uses are provided to allow a quick overview. Once you have a basic root file system up an running, the package system allow you to fit application set to your need.

This page will guide you through the comprehensive Yocto Project documentation without duplicating information. All you will need to use and build such material is available in those project websites. The golden links are listed below.

OpenEmbedded / Yocto Project : build from sources

Related Topics