build-linux-bottom
Last modified by Microchip on 2026/01/09 08:12
$ make ARCH=arm menuconfig
You can add or remove some features in the menuconfig dialog. Once done, use the arrows to navigate to <Exit> and press this button with the Enter key to exit from this screen.
Build the Linux kernel image, but before you build, you need to set up the cross compile toolchain. Check the "Set Up Arm Cross Compiler" section.
$ make ARCH=arm
[..]
Kernel: arch/arm/boot/Image is ready
Kernel: arch/arm/boot/zImage is ready
[..]
Kernel: arch/arm/boot/Image is ready
Kernel: arch/arm/boot/zImage is ready
Now you have a usable compressed kernel image zImage.
If you need a uImage, you can run this additional step:
make ARCH=arm uImage LOADADDR=0x20008000
[..]
Kernel: arch/arm/boot/Image is ready
Kernel: arch/arm/boot/zImage is ready
UIMAGE arch/arm/boot/uImage
Image Name: Linux-6.12.22-linux4microchip-20
Created: Thu May 22 18:05:21 2025
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 5688984 Bytes = 5555.65 KiB = 5.43 MiB
Load Address: 20008000
Entry Point: 20008000
Kernel: arch/arm/boot/uImage is ready
[..]
Kernel: arch/arm/boot/Image is ready
Kernel: arch/arm/boot/zImage is ready
UIMAGE arch/arm/boot/uImage
Image Name: Linux-6.12.22-linux4microchip-20
Created: Thu May 22 18:05:21 2025
Image Type: ARM Linux Kernel Image (uncompressed)
Data Size: 5688984 Bytes = 5555.65 KiB = 5.43 MiB
Load Address: 20008000
Entry Point: 20008000
Kernel: arch/arm/boot/uImage is ready
make ARCH=arm dtbs
[..]
DTC arch/arm/boot/dts/microchip/at91-sama5d27_som1_ek.dtb
DTC arch/arm/boot/dts/microchip/at91-sama5d27_wlsom1_ek.dtb
DTC arch/arm/boot/dts/microchip/at91-sama5d29_curiosity.dtb
DTC arch/arm/boot/dts/microchip/at91-sama5d2_icp.dtb
DTC arch/arm/boot/dts/microchip/at91-sama5d3_eds.dtb
DTC arch/arm/boot/dts/microchip/at91-sama7d65_curiosity.dtb
DTC arch/arm/boot/dts/microchip/at91-sama7g54_curiosity.dtb
DTC arch/arm/boot/dts/microchip/at91-sama7g5ek.dtb
[..]
[..]
DTC arch/arm/boot/dts/microchip/at91-sama5d27_som1_ek.dtb
DTC arch/arm/boot/dts/microchip/at91-sama5d27_wlsom1_ek.dtb
DTC arch/arm/boot/dts/microchip/at91-sama5d29_curiosity.dtb
DTC arch/arm/boot/dts/microchip/at91-sama5d2_icp.dtb
DTC arch/arm/boot/dts/microchip/at91-sama5d3_eds.dtb
DTC arch/arm/boot/dts/microchip/at91-sama7d65_curiosity.dtb
DTC arch/arm/boot/dts/microchip/at91-sama7g54_curiosity.dtb
DTC arch/arm/boot/dts/microchip/at91-sama7g5ek.dtb
[..]
If the building process is successful, the final images can be found under the arch/arm/boot/ directory.