sama5d2ptcek
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Screen | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAMA5D2 PTC EK | - | linux4sam-poky-sama5d2_ptc_ek-headless-2020.04.zip (~ 160 MB) md5: d9e8ce468cecce4873b481e0f752b1a9 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam-2020.04 Follow procedure: #Flash_the_demo |
| PDA5" (TM5000 or AC320005-5) | linux4sam-poky-sama5d2_ptc_ek-graphics-2020.04.zip (~ 232 MB) md5: 354ee5bff8434a633b8c679fb05b2e09 | |||
| SD Card image | SAMA5D2 PTC EK | - | linux4sam-poky-sama5d2_ptc_ek-headless-2020.04.img.bz2 (~ 132 MB) md5: b3fdedf1d9efa49573026b4bee124b61 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4sam-2020.04 Follow procedure: #Create_a_SD_card_with_the_demo |
| PDA5" (TM5000 or AC320005-5) | linux4sam-poky-sama5d2_ptc_ek-graphics-2020.04.img.bz2 (~ 200 MB) md5: 5302e1086e0c68f9088c1281c01fceb2 | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA5D2 PTC EK | - | linux4sam-buildroot-sama5d2_ptc_ek-headless-2020.04.img.bz2 (~ 82 MB) md5: 751c95ee86f12d4d069b3feb8ca2ec8b | Linux4SAM BuildRoot based demo compiled from tag linux4sam-2020.04 Follow procedure: #Create_a_SD_card_with_the_demo |
| PDA5" (TM5000 or AC320005-5) | linux4sam-buildroot-sama5d2_ptc_ek-graphics-2020.04.img.bz2 (~ 189 MB) md5: b4032bdc89b519f2aa5cf148749af9e2 | |||