archive2025_02

Last modified by Microchip on 2026/01/09 08:12

linux4microchip+sama7d65-2025.02 tag

Kernel

Enhancements are added on top of the official v6.6 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v6.6.x version is merged in our branch.

Here is a little summary of the main additional enhancements:

  • Integration of stable Long Term Support (LTS) kernel updates up to v6.6.64
  • Add support for SAMA7D65 Curiosity board
  • Basic Support
    • Timers:
      • TCB and PIT64
      • PWM and TC PWM supported
    • DMA: for peripherals and memory to memory usage
    • PMC:
      • Marked MCK3 as critical for proper low power mode operation.
      • Adjusted max frequencies and allowed MCK3 and MCK5 to be referenced in DT.
    • PIO:
      • Added support for GPIO wakeup in low power modes.
    • Serial:
      • Support for USART and console.
      • Added debug UART for DEBUG_LL.
    • I2C / SPI / USART (Flexcom):
      • Added support for I2C, SPI, and USART on flexcoms.
      • Add recovery GPIOs for I2C for SAMA7D65 Curiosity board.
    • Button and LED:
      • Added user button support on GPIOs.
      • Added multi-color LED.
  • ADC: Cover All Linux-Related Features + Triggers
    • Adapted the ADC driver for SAMA7D65, including support for temperature calibration data and triggers.
  • Thermal Supervision Functions
    • Added thermal zones and temperature sensor ADC features.
    • Thermal Support with OTP Data Retrieval: thermal zones, temperature sensor, and calibration support.
    • New OTPC driver also supports Thermal management features in emulation mode.
  • Power Management
    • ULP0 / ULP1 / Backup with Self-Refresh (BSR) Modes.
    • DVFS Support with Maximum CPU Clock (1 GHz) and added configuration for CPU frequency operating points.
  • Crypto Engines: TDES, SHA, AES
  • SD-Card Support:
    • Added support for SD-Card and MMC / eMMC in basic modes.
    • SDIO Mode Tested with WILC1000 / WILC3000.
  • Ethernet Support:
    • Added support for Ethernet GMAC0 and GMAC1.
  • Display Sub-System
    • Added support for XLCDC on SAMA7D65.
    • Added support for LCD backlight.
    • Added support for SAMA7D65 XLCDC's PWM used for backlight.
    • MIPI-DSI Controller:
      • Added support for the Microchip DSI controller on SAMA7D65.
      • Microchip MIPI Screen Portrait Mode: support for Microchip AC40T08A MIPI Display.
    • LVDS Controller:
      • Enabled LVDS serializer support for display pipeline.
      • Microchip LVDS Screen Landscape Mode: support for AC69T88A LVDS Display WVGA Rev 1.
    • MaXTouch Touchscreen Controller: Enabled touchscreen using the atmel_mxt_ts driver on I2C.
    • Screen Identification from U-Boot: support for identifying the screen to be used and loading the right Device Tree Overlay.
  • CAN / CAN-FD
    • Added support for CAN interfaces on SAMA7D65 Curiosity board.
  • USB Host on All Ports (USBA (J3), USBB (J23) and USBC (J24))
    • Added OHCI, and EHCI support to SAMA7D65 curiosity board.
    • Added support for USB serial devices.
  • USB Gadget (No USB-C Features)
    • Added support for USB gadget on port USBA (J3).

Pre-built Demo

  
Media typeBoardFeaturesBinaryDescription
Yocto Project / Poky based demo
NAND FlashSAMA7D65 CuriosityHeadlesslinux4sam-poky-sama7d65_curiosity-headless-sama7d65-2025.02.zip (~ 124 MB)
md5: d7a5c032029b97d4074c9a68fdf6be5d
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip+sama7d65-2025.02
Follow procedure: #Flash_the_demo
Graphicslinux4sam-poky-sama7d65_curiosity-graphics-sama7d65-2025.02.zip (~ 245 MB)
md5: 7a16fc419185f8b5946cc111b1222ea1
SD Card imageSAMA7D65 CuriosityHeadlesslinux4sam-poky-sama7d65_curiosity-headless-sama7d65-2025.02.img.bz2 (~ 99 MB)
md5: f78afedb6b554c2050855ca6c7a3f01d
Linux4SAM Yocto Project / Poky based demo
compiled from tag linux4microchip+sama7d65-2025.02
Follow procedure: #Create_a_SD_card_with_the_demo
Graphicslinux4sam-poky-sama7d65_curiosity-graphics-sama7d65-2025.02.img.bz2 (~ 204 MB)
md5: a1b302a0af1e8a968c73910f1b66a3b2
BuildRoot based demo
SD Card imageSAMA7D65 CuriosityHeadlesslinux4sam-buildroot-sama7d65_curiosity-headless-sama7d65-2025.02.img.bz2 (~ 75 MB)
md5: 78510dc9244807d82934490931b46c44
Linux4SAM BuildRoot based demo
compiled from tag linux4microchip+sama7d65-2025.02
Follow procedure: #Create_a_SD_card_with_the_demo
Graphicslinux4sam-buildroot-sama7d65_curiosity-graphics-sama7d65-2025.02.img.bz2 (~ 184 MB)
md5: b3ad3e579c3169808ae639e88fc1ff40