sama7d65curiosity
Last modified by Microchip on 2026/01/09 08:12
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / Poky based demo | ||||
| NAND Flash | SAMA7D65 CURIOSITY | Headless | linux4microchip-oecore-sama7d65_curiosity-headless-2025.10.zip (~ 150 MB) md5: 645bcdf1b0dcb5a25a914b40ab58ad1b | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4microchip-oecore-sama7d65_curiosity-graphics-2025.10.zip (~ 282 MB) md5: 1509ca37af8d6e38876bd44fa29c463e | |||
| SD Card image | SAMA7D65 CURIOSITY | Headless | linux4microchip-oecore-sama7d65_curiosity-headless-2025.10.img.bz2 (~ 113 MB) md5: 13e8d3fa99775dfa5dc384a88056e0e8 | Linux4SAM Yocto Project / Poky based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-oecore-sama7d65_curiosity-graphics-2025.10.img.bz2 (~ 227 MB) md5: a10d2151d121f50f7269b2dcc1fe6c5c | |||
| BuildRoot based demo | ||||
| NAND Flash | SAMA7D65 CURIOSITY | Headless | linux4microchip-buildroot-sama7d65_curiosity-headless-2025.10.zip (~ 112 MB) md5: 1316368956dfc083f3f979950639709c | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Flash_the_demo |
| Graphics | linux4microchip-buildroot-sama7d65_curiosity-graphics-2025.10.zip (~ 234 MB) md5: 48f6da38f1cdd2d4fb8b486436e0421d | |||
| SD Card image | SAMA7D65 CURIOSITY | Headless | linux4microchip-buildroot-sama7d65_curiosity-headless-2025.10.img.bz2 (~ 74 MB) md5: 229c3303b90540e7beef01c1c4caf632 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2025.10 Follow procedure: #Create_a_SD_card_with_the_demo |
| Graphics | linux4microchip-buildroot-sama7d65_curiosity-graphics-2025.10.img.bz2 (~ 196 MB) md5: 09eec1ab4b538265eb939b5ad336c7cc | |||