archive2026_04
Last modified by Microchip on 2026/06/16 10:10
linux4microchip-2026.04 tag
Kernel
Enhancements are added on top of the official v6.18 Linux kernel tag where most of the Microchip SoC features are already supported. Note as well that we re-integrate each and every stable kernel release on top of this Long Term Support (LTS) kernel revision. This means that each v6.18.x version is merged in our branch.
Here is a little summary of the main additional enhancements:
- Integration of stable Long Term Support (LTS) kernel updates up to v6.18.17.
- Improve support for SAMA7D65 platform.
- Add initial support for SAM9X75 Curiosity Pro board.
- Enhance Shutdown controller support for SAMA7D65 platform.
- Add switch support for several Ethernet daughter cards.
- Add support of Vivante GC520UL GFX2D GPU for SAM9X60, SAM9X75 and SAMA7D65.
- Add support for New I3C controller and sensors in SAMA7D65.
- Improve Atmel HLCDC DRM driver.
- ISC: Improve color correction and white balance.
- Enhancements in SDMMC.
- Several other trivial fixes.
Demo signature verification
Download necessary files
Demo and corresponding signature file
- Download the intended demo and its corresponding signature file from the demo archive table.
Public Key
- Download the public key necessary to verify the image.
- The key for Yocto Project demo is here mpu-l4m-meta-mchp.pubkey.pem
- The key for Buildroot demo is here mpu-l4m-buildroot.pubkey.pem
Verify the demo
To verify a demo with its signature use the following command
openssl dgst -verify <public-key> -sha3-512 -signature <signature-file> -binary <demo-file>
Examples below:
Pre-built Demo
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / OE-Core based demo | ||||
| NAND Flash | SAMA7D65 Curiosity Pro | Headless | linux4microchip-oecore-sama7d65_curiosity_pro-headless-2026.04.zip (~ 168 MB, signature) md5: 81acbe96b6364f271051ebb3e121ff17 | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| Graphics | linux4microchip-oecore-sama7d65_curiosity_pro-graphics-2026.04.zip (~ 307 MB, signature) md5: 2dc47fe8057beea18c8dedd51ec4e5d1 | |||
| SD Card image | SAMA7D65 Curiosity Pro | Headless | linux4microchip-oecore-sama7d65_curiosity_pro-headless-2026.04.img.bz2 (~ 128 MB, signature) md5: 6ae27f3adda5ccbcca44be192672e5bb CycloneDX: SBOM,signature / CVE,signature | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-oecore-sama7d65_curiosity_pro-graphics-2026.04.img.bz2 (~ 248 MB, signature) md5: 69267480165243f21156e3ab4542cc07 CycloneDX: SBOM,signature / CVE,signature | |||
| BuildRoot based demo | ||||
| NAND Flash | SAMA7D65 Curiosity Pro | Headless | linux4microchip-buildroot-sama7d65_curiosity_pro-headless-2026.04.zip (~ 113 MB, signature) md5: dcc073a6f99b3c545424df1756000bff | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| Graphics | linux4microchip-buildroot-sama7d65_curiosity_pro-graphics-2026.04.zip (~ 242 MB, signature) md5: 29243dd301bc076fad3ae0f819d4034c | |||
| SD Card image | SAMA7D65 Curiosity Pro | Headless | linux4microchip-buildroot-sama7d65_curiosity_pro-headless-2026.04.img.bz2 (~ 75 MB, signature) md5: f33583f01a5ec022e9e73adb7a2b2aff CycloneDX: SBOM,signature | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-buildroot-sama7d65_curiosity_pro-graphics-2026.04.img.bz2 (~ 203 MB, signature) md5: 36f0b1f38233be2aafdeed63e6968237 CycloneDX: SBOM,signature | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / OE-Core based demo | ||||
| NAND Flash | SAMA7D65 Curiosity | Headless | linux4microchip-oecore-sama7d65_curiosity-headless-2026.04.zip (~ 168 MB, signature) md5: f651702f41a4532aa102e0b698fb47b7 | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| Graphics | linux4microchip-oecore-sama7d65_curiosity-graphics-2026.04.zip (~ 307 MB, signature) md5: c12aae69f0c15d90cac730a8d7b03d70 | |||
| SD Card image | SAMA7D65 Curiosity | Headless | linux4microchip-oecore-sama7d65_curiosity-headless-2026.04.img.bz2 (~ 128 MB, signature) md5: fde94ef2fadb4a0c7ddcc8cd44e6bdbb CycloneDX: SBOM,signature / CVE,signature | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-oecore-sama7d65_curiosity-graphics-2026.04.img.bz2 (~ 248 MB, signature) md5: 564ea09f01c282edd44528cde6cd11e6 CycloneDX: SBOM,signature / CVE,signature | |||
| BuildRoot based demo | ||||
| NAND Flash | SAMA7D65 Curiosity | Headless | linux4microchip-buildroot-sama7d65_curiosity-headless-2026.04.zip (~ 113 MB, signature) md5: cf5ff9a98990fd6f44cce12cf6df1fd0 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| Graphics | linux4microchip-buildroot-sama7d65_curiosity-graphics-2026.04.zip (~ 242 MB, signature) md5: 57afd2884cf658e5e8a4cd0ea37c9af1 | |||
| SD Card image | SAMA7D65 Curiosity | Headless | linux4microchip-buildroot-sama7d65_curiosity-headless-2026.04.img.bz2 (~ 75 MB, signature) md5: 614fdc28a4c1e81b19dc61b386bdbd46 CycloneDX: SBOM,signature | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-buildroot-sama7d65_curiosity-graphics-2026.04.img.bz2 (~ 203 MB, signature) md5: 66f96cb4fca00d823ab586b3a82a936c CycloneDX: SBOM,signature | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / OE-Core based demo | ||||
| NAND Flash | SAM9X75 Curiosity Pro | Headless | linux4microchip-oecore-sam9x75_curiosity_pro-headless-2026.04.zip (~ 183 MB, signature) md5: 542d97a5d64e8354752b3a593611ccf7 | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| Graphics | linux4microchip-oecore-sam9x75_curiosity_pro-graphics-2026.04.zip (~ 309 MB, signature) md5: 27c883c80ff93b9feecc075fba19d67a | |||
| SD Card image | SAM9X75 Curiosity Pro | Headless | linux4microchip-oecore-sam9x75_curiosity_pro-headless-2026.04.img.bz2 (~ 141 MB, signature) md5: 229db6fd9d8726a1ef71ffead0620389 CycloneDX: SBOM,signature / CVE,signature | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-oecore-sam9x75_curiosity_pro-graphics-2026.04.img.bz2 (~ 250 MB, signature) md5: 1fabfc9e2dcbe336ca9ceefa4d75fabf CycloneDX: SBOM,signature / CVE,signature | |||
| BuildRoot based demo | ||||
| NAND Flash | SAM9X75 Curiosity Pro | Headless | linux4microchip-buildroot-sam9x75_curiosity_pro-headless-2026.04.zip (~ 87 MB, signature) md5: 3570aa22d1bd9985221187de80201fe9 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| Graphics | linux4microchip-buildroot-sam9x75_curiosity_pro-graphics-2026.04.zip (~ 231 MB, signature) md5: e443c387120df7bc7ba3d5775b9ee255 | |||
| SD Card image | SAM9X75 Curiosity Pro | Headless | linux4microchip-buildroot-sam9x75_curiosity_pro-headless-2026.04.img.bz2 (~ 69 MB, signature) md5: ff345c4a2ae8f694c3e2c06ae0f897d7 CycloneDX: SBOM,signature | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-buildroot-sam9x75_curiosity_pro-graphics-2026.04.img.bz2 (~ 195 MB, signature) md5: f60b233708832de14d8049d0156576de CycloneDX: SBOM,signature | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / OE-Core based demo | ||||
| NAND Flash | SAM9X75 Curiosity | Headless | linux4microchip-oecore-sam9x75_curiosity-headless-2026.04.zip (~ 184 MB, signature) md5: 7d761387d928b2d31eb5a91f029554d8 | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| Graphics | linux4microchip-oecore-sam9x75_curiosity-graphics-2026.04.zip (~ 309 MB, signature) md5: a694455cbfcbaffb80fc1e0201515fb8 | |||
| SD Card image | SAM9X75 Curiosity | Headless | linux4microchip-oecore-sam9x75_curiosity-headless-2026.04.img.bz2 (~ 141 MB, signature) md5: f58838f3f3f3503ac03d2ca3a4ad8bea CycloneDX: SBOM,signature / CVE,signature | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-oecore-sam9x75_curiosity-graphics-2026.04.img.bz2 (~ 250 MB, signature) md5: 587f19de51e1c008ae33d4a92140fdaf CycloneDX: SBOM,signature / CVE,signature | |||
| BuildRoot based demo | ||||
| NAND Flash | SAM9X75 Curiosity | Headless | linux4microchip-buildroot-sam9x75_curiosity-headless-2026.04.zip (~ 87 MB, signature) md5: 35ec4972f2737bfdbafe708f7066ce73 | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| Graphics | linux4microchip-buildroot-sam9x75_curiosity-graphics-2026.04.zip (~ 231 MB, signature) md5: b20e88e214e10b8bdb61dd29de1fd251 | |||
| SD Card image | SAM9X75 Curiosity | Headless | linux4microchip-buildroot-sam9x75_curiosity-headless-2026.04.img.bz2 (~ 69 MB, signature) md5: b2a0d64e9f35f77c232a40ef9c2f88a7 CycloneDX: SBOM,signature | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-buildroot-sam9x75_curiosity-graphics-2026.04.img.bz2 (~ 195 MB, signature) md5: 07123f84dcbdf14a86e2875e934f77cc CycloneDX: SBOM,signature | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / OE-Core based demo | ||||
| SD Card image | SAMA5D29 Curiosity | Headless | linux4microchip-oecore-sama5d29_curiosity-headless-2026.04.img.bz2 (~ 135 MB, signature) md5: 8169ebb890bfb8541ef93f58f72bc818 CycloneDX: SBOM,signature / CVE,signature | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-oecore-sama5d29_curiosity-graphics-2026.04.img.bz2 (~ 237 MB, signature) md5: b4dc95a9085979423988757d2da08d0a CycloneDX: SBOM,signature / CVE,signature | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA5D29 Curiosity | Headless | linux4microchip-buildroot-sama5d29_curiosity-headless-2026.04.img.bz2 (~ 87 MB, signature) md5: 69ce84129d4fdd4eb37f111d8781f749 CycloneDX: SBOM,signature | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-buildroot-sama5d29_curiosity-graphics-2026.04.img.bz2 (~ 227 MB, signature) md5: 3749a1968a343f2b78c28de6c06ad6de CycloneDX: SBOM,signature | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / OE-Core based demo | ||||
| NAND Flash | SAM9X60 Curiosity | Headless | linux4microchip-oecore-sam9x60_curiosity-headless-2026.04.zip (~ 169 MB, signature) md5: 5efefc5751798e95f7cfca2fa295d932 | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| Graphics | linux4microchip-oecore-sam9x60_curiosity-graphics-2026.04.zip (~ 309 MB, signature) md5: 04241702fa7e4a238b85140ad5cb6c43 | |||
| SD Card image | SAM9X60 Curiosity | Headless | linux4microchip-oecore-sam9x60_curiosity-headless-2026.04.img.bz2 (~ 129 MB, signature) md5: 08632dd4f27286cc424d4fa6142965c5 CycloneDX: SBOM,signature / CVE,signature | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-oecore-sam9x60_curiosity-graphics-2026.04.img.bz2 (~ 250 MB, signature) md5: 6695888aa7558f52284dd7de37d0b54f CycloneDX: SBOM,signature / CVE,signature | |||
| BuildRoot based demo | ||||
| NAND Flash | SAM9X60 Curiosity | Headless | linux4microchip-buildroot-sam9x60_curiosity-headless-2026.04.zip (~ 85 MB, signature) md5: 42a0103dabd9108eb0a6ce013122014b | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| Graphics | linux4microchip-buildroot-sam9x60_curiosity-graphics-2026.04.zip (~ 227 MB, signature) md5: d5052406dcd55cdf631fa0ba95e9310d | |||
| SD Card image | SAM9X60 Curiosity | Headless | linux4microchip-buildroot-sam9x60_curiosity-headless-2026.04.img.bz2 (~ 68 MB, signature) md5: 23d15da941ecdf23db1f123696b00aca CycloneDX: SBOM,signature | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| Graphics | linux4microchip-buildroot-sam9x60_curiosity-graphics-2026.04.img.bz2 (~ 190 MB, signature) md5: 2d1346fcdeefc3efb98388ce236787de CycloneDX: SBOM,signature | |||
| Media type | Board | Features | Binary | Description |
|---|---|---|---|---|
| Yocto Project / OE-Core based demo | ||||
| eMMC Flash | SAMA7G5 EK | Headless | linux4microchip-oecore-sama7g5ek-headless-2026.04.zip (~ 179 MB, signature) md5: df4bbf2c7a953e323ce0bf10c52817dc | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #Flasthedemo |
| SD Card image | SAMA7G5 EK | Headless | linux4microchip-oecore-sama7g5ek-headless-2026.04.img.bz2 (~ 163 MB, signature) md5: 27f91fb885a04252721cea0afd265ca8 CycloneDX: SBOM,signature / CVE,signature | Linux4SAM Yocto Project / OE-Core based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| OP-TEE Headless | linux4microchip-oecore-sama7g5ek-optee-headless-2026.04.img.bz2 (~ 150 MB, signature) md5: d1690ca28d15bb759d0de908b9a2b333 CycloneDX: SBOM,signature / CVE,signature | |||
| BuildRoot based demo | ||||
| SD Card image | SAMA7G5 EK | Headless | linux4microchip-buildroot-sama7g5ek-headless-2026.04.img.bz2 (~ 88 MB, signature) md5: 0c9ea3e5149ffc275057d4edd658201b CycloneDX: SBOM,signature | Linux4SAM BuildRoot based demo compiled from tag linux4microchip-2026.04 Follow procedure: #CreateaSDcardwiththedemo |
| OP-TEE Headless | linux4microchip-buildroot-sama7g5ek-optee-headless-2026.04.img.bz2 (~ 86 MB, signature) md5: b36116872cf5e3e3aba07ba4dc8a0cec CycloneDX: SBOM,signature | |||