Sample motorBench® Projects
motorBench® Development Suite requires all peripheral and system settings to be set up in MPLAB® Code Configurator (MCC).
MCC Classic
When using motorBench Development Suite with MCC Classic to generate code for the supported dsPIC33EP device, a sample project is required. The sample motorBench projects set up all peripheral, system, compiler, and linker settings. To get started quickly, please navigate to the motorBench website and choose one of the following projects based on your board:
| Device | MCLV-2 | MCHV-2/3 |
|---|---|---|
| dsPIC33EP256MC506 | sample-mb-33ep256mc506-mclv2.X | sample-mb-33ep256mc506-mchv2.X |
MCC Melody
When using motorBench Development Suite with MCC Melody to generate code for one of the supported dsPIC33CK devices, a sample project is not required but highly recommended. To get started quickly, please navigate to the motorBench website and choose one of the following projects based on your device:
| Device | Project |
|---|---|
| dsPIC33CK256MP508 | sample-mb-33ck256mp508.X |
| dsPIC33CK64MC105 | sample-mb-33ck64mc105.X |
| dsPIC33CK64MP105 | sample-mb-33ck64mp105.X |
Different boards and PIMs may be selected within motorBench.