Introduction to the Core Independent Peripheral (CIP) Hybrid Power Kit
Last modified by Microchip on 2023/11/09 08:54
The Core Independent Peripheral (CIP) Hybrid Power Starter Kit is a hardware platform designed to demonstrate the flexibility of Microchip’s CIP Hybrid Power microcontroller as used in a Switch Mode Power Supply (SMPS) application.
The board incorporates the PIC16F1779 as the freely programmable Power Management Integrated Circuit (PMIC) device of a Synchronous Buck Converter.
The Synchronous Buck Converter on the board accepts input voltages ranging from 6V to 16V and delivers an output voltage of 3.3V with a maximum load current of 8A. The output of the power supply is rated for a maximum of 25W.
Learn More
- MPLAB® Code Configurator Switch Mode Power Supply Library User's Guide
- CIP Hybrid Power Starter Kit (Part Number: DM164147)