Control Theory of Buck Converters
Overview: Step-down DC/DC (Buck) Converter
Basic components: Input voltage (V_in), Output voltage (V_out), Inductor (L), Capacitor (C), MOSFET (Switch), and Diode.
ON-Time Operation
MOSFET State: When MOSFET is turned ON, it acts as a short circuit allowing energy to be stored in the inductor.
Current Path: Current flows from Vin through the inductor (Lout) to the load (Vout).
Current Through Inductor
- Current Rise: Current through the inductor increases linearly during ON time.
- Equation: ΔI_L = (Vin - Vout) * (Ton / L)
OFF-Time Operation
MOSFET State: When MOSFET turns OFF, it acts as an open circuit.
Current Path: Current flows through the freewheeling diode (LFET) to maintain continuity.
Equation: VL = -Vout (since Vin no longer influences the inductor).
The inductor voltage (VL) becomes negative due to the output voltage across the inductor.
Current Fall: Current through the inductor decreases linearly during OFF time.
Equation: ΔI_L = -(V_out * Toff / L)
MOSFET Switching Action
Switching Control: Controlled by PWM (Pulse Width Modulation).
OFF: MOSFET is turned OFF for a period (Toff), allowing the inductor to release stored energy.
The simplified circuit below shows MOSFET OFF state with current path through the diode.
Control Theory in Buck Converters
Feedback Loop: Importance of feedback for maintaining stable output voltage.
Duty Cycle (D): Relationship between ON time (Ton) and switching period (T) for voltage regulation.