Design Analyzer
Last modified by Microchip on 2025/05/20 08:02
The MCP16311/2 Design Analyzer is a simple Excel tool that provides you with a simple interface, laid out as predefined cells, in which various system parameters have to be defined. The design analyzer estimates the static and dynamic behavior of the MCP16311 and MCP16312 synchronous buck converters. By using this design tool, the engineering cost and schedule time can be reduced as the optimized final solution is reached in fewer iterations.
Topics