warning icon  This site will be unavailable on Friday 21 February from 11:00AM to 5:00PM MST (1800 to 2400 UTC) for system maintenance.

Selecting the Compensator

Last modified by Microchip on 2023/11/09 08:54

The Digital Compensator Design Tool (DCDT) allows you to select between different types of compensators. You are encouraged to explore the different available options to determine the one that achieves the best overall system performance.

This DCDT Graphical User Interface (GUI) release version includes the following compensators types:

  • 3-Pole/ 3-Zero (3P3Z) Compensator
  • 2-Pole/ 2-Zero (2P2Z) Compensator
  • Proportional Integral Derivative (PID) Compensator
  • Analog Op Amp Type III Compensator
  • Analog Op Amp Type II Compensator

The Compensator Select window, shown in Figure 1, allows you to make a selection by clicking on the compensator of interest.

Compensator Select Window

Figure 1: Compensator Select Window