Temperature Management Application Notes from Microchip Technology

Last modified by Microchip on 2024/11/11 12:54

General Temperature Sensing

  • AN679: Temperature Sensing Technologies
    • The most popular temperature sensor technologies are discussed in detail, giving you insight into the methods of determining which sensor is most appropriate for a particular application.
  • AN867: Temperature Sensing with a Programmable Gain Amplifier
    • This application note discusses the implementation of temperature measurement systems from sensor to PIC® microcontroller using a Negative Temperature Coefficient (NTC) thermistor, a silicon temperature sensor, an anti-aliasing filter, an ADC, and a microcontroller.
  • AN929: Temperature Measurement Circuits for Embedded Applications
    • This application note explores selection techniques for temperature sensor and conditioning circuits to maximize measurement accuracy while simplifying the interface to a microcontroller.
  • AN1001: IC Temperature Sensor Accuracy Compensation with a PIC Microcontroller
    • The typical accuracy of analog and serial-output integrated circuit (IC) temperature sensors is within ±1 °C. However, at hot or cold extremes, the accuracy decreases non-linearly. This application note is based on the analog output MCP9700/9701 and serial output MCP9800 temperature sensors. It derives an equation describing the sensor’s typical non-linear characteristics, which can be used to compensate for the sensor’s accuracy error over the specified operating temperature range.

Silicon IC Temperature Sensors: Analog Output

Silicon IC Temperature Sensors: Logic Output

Back to Top

Silicon IC Temperature Sensors: Serial Output

Back to Top

Thermocouples

Back to Top

RTDs

Back to Top