Release Notes for MCC Turnkey Touch Library from Microchip

Last modified by Microchip on 2026/03/10 13:01

Microchip's turnkey touch solutions provide a wide variety of buttons, sliders, and proximity functionality, making it easy for designers to add aesthetically pleasing, low-cost, and robust touch interfaces. The drive code and example application code is provided within the library to help interact with the turnkey touch device through I²C interface.

The Turnkey Touch Library has a dependency on the Foundation Service Library.


Version 1.0.0

Initial release for the Turnkey Touch Library.
Support: CAP11xx and CAP12xx device.