PTC Waveform Timing Calculator

Last modified by Microchip on 2026/03/09 05:36

The waveform timing for different Peripheral Touch Controller (PTC) configurations can be determined using the waveform timing calculator below. This calculator provides the timing for the ATtiny-1 series and SAMC21 series microcontrollers, for example, but the concept applies to other devices equipped with the PTC peripheral.

Refer to the device sheet and provide Clock, Prescaler, Charge Share Delay (CSD), and frequency values. The timing for different waveform phases is displayed automatically for one sample (one complete acquisition waveform).

Device Family:
Waveform Type:

ATtiny-1 Series - Self-Capacitance Waveform

Input Parameters
Range: 2 - 32 MHz
Range: 0 - 27
Range: 0 - 15
Clock Frequency
1.000 MHz
Valid range: 0.2 - 1.5 MHz
Self-Capacitance Waveform
VCC VCC/2 GND A B C D
A
10.000 µs
B
5.000 µs
C
10.000 µs
D
5.000 µs

Back to Top