Introduction to Operational Amplifiers
Part I - Background, Characteristics and Fundamental Operations
Last modified by Microchip on 2025/08/25 12:40
| Get Started | History |
Key Concepts
- The operational amplifier, often referred to as an op amp, is a very high-gain, directly coupled voltage amplifier with two inputs (VIN+, VIN-) and a single output (VOUT)
- Widely used in electronic applications such as audio, medical devices, and automotive applications
- Directly Coupled (DC) voltage amplifier maintains its gain at low frequencies down to DC
- Pin orientation of a packaged op amp
- The differential amplifier as the first stage of an op amp
- The differential input mode of operation
- The common-mode input of operation
- The differential voltage gain (Av(d))
- The common-mode gain (Acm)
- Op amps amplify any signal that is applied to the inputs
- Electrical noise can have a major impact on op amp operation
- The ability of an op amp to reject common-mode noise signals (CMRR)
- The rate at which the output of an op amp can change in response to a change at the input (slew rate)
Op amps can be configured as amplifiers, comparators, integrators, differentiators, filters, oscillators, and special-purpose amplifiers. If configured as an amplifier, an op amp can be connected in closed-loop and open-loop configurations using the concepts of both negative and positive feedback.
- Microchip offers a wide selection of op amps


MCP661 60 MHz, 32 V/μs Rail-to-Rail Output (RRO) Op Amp in SOIC-8