Introduction to Operational Amplifiers
Mindi Filter Examples
Last modified by Microchip on 2023/11/09 09:06
Filter Design Example | Part 7 - Basic Op-Amp Circuits: Oscillators and Timers |
Active Filters Simulation Examples Download
The following active filter circuit examples use cascaded amplifier stages that are configured for first or second-order filter sections. The filter amplifiers operate in a single supply configuration, and the example circuit includes a Vs/2 buffer for common-mode biasing where necessary. While the circuits feature the MCP6001, a 1 MHz general purpose op amp, you can easily modify the circuit by replacing the MCP6001 with other available op amp models included in the library.
Active filter demo board kit: MCP6XXXDM-FLTR
Description | Download |
8th Order Bandpass Butterworth | Bandpass Butterworth-8th.zip |
8th Order Bandpass Chebyshev | Bandpass Chebyshev-8th.zip |
5th Order Highpass Butterworth | Highpass Butterworth-5th.zip |
4th Order Highpass Chebyshev | Highpass Chebyshev-4th.zip |
5th Order Lowpass Bessel | Lowpass Bessel-5th.zip |
5th Order Lowpass Butterworth | Lowpass Butterworth-5th.zip |
5th Order Lowpass Chebyshev | Lowpass Chebyshev-5th.zip |
Learn More
Mindi™ Analog Simulator - Introduction