Introduction to Operational Amplifiers
Phase and Gain Margins
Last modified by Microchip on 2023/11/09 08:59
| Closed Loop Gain Bandwidth | Slew Rate |
Phase Margin is defined as the phase difference between ∠βA(f0 dB) and -180°, where f(0 dB) is the frequency at which |βA|= 1.
Gain Margin is defined as the difference between 0 dB and |βA| where the loop gain phase is -180°. Gain and phase margins are used to determine if the amplifiers are stable or not. If the phase margin is less than 0°, it indicates instability and oscillation. If the phase margin is larger than 0°, it indicates the opposite, i.e., stability.