PAC1934 Quad Direct Current (DC) Power Monitor

Last modified by Microchip on 2023/11/09 09:00

The PAC1934 Power Meter is a USB C pocket power meter which measures and displays current, voltage, power, energy, accumulated charge, the direction of charge, and the CC pin voltages. The video below entertains and educates via the use of six different USB C items including a power bank, cell phone, endoscopic camera, and laptop. Designed for prototyping, this PAC1934 power meter IC-based tool, accurately measures power down to three significant digits, is more than 98 percent accurate, and comes with 10 data memory logs to capture your test data.

Information

Refer to PAC1934 Power Meter User’s Guide for more information.