ADC DC Specifications
Last modified by Microchip on 2023/11/14 15:06
The Direct Current (DC) specifications for an Analog-to-Digital Converter (ADC) demonstrate its performance for steady-state analog inputs. These specifications are particularly important in instrumentation applications where the ADC is used to measure slowly varying physical events such as temperature, pressure, or weight.
- ADC Offset Error
- ADC Gain Error
- ADC Differential Nonlinearity (DNL)
- ADC Integral Nonlinearity (INL)
- ADC Absolute Error
- ADC Monotonicity