Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
Programmable Logic Devices
Last modified by Microchip on 2023/11/09 09:00
Our portfolio of Electronic Programmable Logic Devices (EPLDs) includes two major product categories: Simple Programmable Logic Devices (SPLDs) and higher-density Complex Programmable Logic Devices (CPLDs). Microchip is the sole manufacturer of SPLD products that replaced PLA- and PAL-type devices in the mid-1990s. These products consist of industry-standard 16V8 and 22V10 families of devices that are available in a variety of voltage and power-saving options. Our CPLDs can be used for I/O expansion as well as for memory, control and interfacing with different types of memories such as compact Flash or mobile SDRAM.
Menu
Microchip Support
Query Microchip Forums and get your questions answered by our community:
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.