PIC24F GB Family of Microcontrollers
Last modified by Microchip on 2023/11/09 09:00
With the Internet of Things (IoT) market continuing to grow by billions of devices each year, designers increasingly need lower-power microcontrollers (MCUs) that will enable these applications. PIC24F GB MCUs are low-power, high-performance devices that offer up to 1 MB of dual-partition Flash memory with live update capabilities. In addition to ultra-low-power performance, these MCUs feature Full-Speed USB host and device, high-speed Direct Memory Access (DMA), 12-bit Analog-to-Digital Converters (ADCs), cryptographic engine, built-in op amps and much more!
Key Features:
- High-Performance: The PIC24F GB family of microcontrollers offers high performance with up to 70 MIPS of processing power.
- Low Power Consumption: These microcontrollers are designed to consume low power, making them ideal for battery-powered applications.
- Integrated Graphics: The PIC24F GB family of microcontrollers features an integrated graphics controller, which allows for the development of graphical user interfaces (GUIs).
- Connectivity: These microcontrollers offer a range of connectivity options, including USB, Ethernet, and CAN.
- Security: The PIC24F GB family of microcontrollers features advanced security features, including hardware encryption and tamper detection.
- Memory: These microcontrollers offer up to 256 KB of flash memory and up to 16 KB of RAM.
- Peripherals: The PIC24F GB family of microcontrollers features a range of peripherals, including ADCs, DACs, timers, and UARTs.