PIC24F GC Family of Microcontrollers
Last modified by Microchip on 2023/11/09 09:00
The PIC24F GC family of microcontrollers (MCUs) offers high analog integration which features a 16-bit sigma-delta Analog-to-Digital Converter (ADC), a 12/10-bit pipeline ADC, a 10-bit,1 Msps Digital-to-Analog Converter (DAC), dual op amps, comparators, voltage references, and an analog interconnect switch. Due to its high analog integration, the PIC24 GC family provides great design advantages that include faster data paths, reduced noise and the ability to change the analog parameters in software, all of which help to simplify board designs, provide significant cost reduction over a multi-chip implementation and result in smaller PCB sizes and faster time to market. To learn more, visit the "16-bit Microcontrollers" page.