PIC32MX1/2/5 MCU Family Reference
Last modified by Microchip on 2025/08/26 05:31
This page connects you with all the information you need to evaluate and design with Microchip's 32-bit PIC32MX1/2/5 families of microcontrollers.
Family Overview
| PIC32MX1 | The PIC32MX1 32-bit family has Direct Memory Access (DMA), PMP, and more serial interfaces, comparators, and Analog-to-Digital Converter (ADC) channels than the PIC32MM family. Targeted for general-purpose embedded control and graphics. - MIPS® M4K® core @ 50 MHz - Low cost |
| PIC32MX2 | The PIC32MX2 family builds on the PIC32MX1 with the addition of full-speed USB targeting cost-sensitive digital audio, graphics, and USB applications. - MIPS M4K core @ 50 MHz - Low cost |
| PIC32MX5 | The PIC32MX5 family builds on the PIC32MX2 with the addition of CAN 2.0B targeting industrial, automotive (cabin/infotainment), digital audio, graphics, USB, and Control Area Network (CAN) applications. - MIPS M4K core @ 50 MHz |
Use the PIC32MX parametric search engine to see device-specific details.
Similar 32-bit MCUs:
Family Specialty:
- PIC32MX1 and PIC32MX2 are some of Microchip's lowest-cost 32-bit MCUs
- PIC32MX5 is great for low-cost audio
- Pin compatible with some 16-bit (PIC24 & dsPIC) MCUs
Learn More
- PIC32MX1XX/2XX 28/36/44-PIN
- PIC32MX1XX/2XX/5XX 64/100-PIN
- MPLAB® Harmony Archive
- MIPS32® M4K® CPU Core ISA Overview
- Purchase PIC32MX1/2/5
- Learn MPLAB X IDE
- MPLAB X IDE Windows® Installer
- MPLAB X IDE Linux Installer
- MPLAB X IDE Mac® Installer
- MPLAB X IDE Installation Instructions
- Using the MPLAB XC32/32++ Compiler
- MPLAB XC32 Windows Installer
- MPLAB XC32 Linux Installer
- MPLAB XC32 Mac Installer
- Installing the MPLAB XC32 Compiler
- Programmers and Debuggers