PIC32MX3/4 MCU Family Reference
Last modified by Microchip on 2025/08/26 05:31
This page connects you with all the information you need to evaluate and design with Microchip's 32-bit PIC32MX3/4 families of microcontrollers.
Family Overview
| PIC32MX3 | This family has a maximum operating frequency of 120 MHz. Notable peripherals include two Serial Peripheral Interface (SPI)/Integrated Interchip Sound (I2S) interfaces for audio codecs, an 8-bit Parallel Master Port (PMP) for graphics or external memory, and an onboard 28-channel, 1 Msps Analog-to-Digital Converter (ADC). |
| PIC32MX4 | This family builds on the PIC32MX3 with the addition of full-speed USB 2.0 Device/Host/On-The-Go (OTG). |
Use the parametric search engine to see device-specific details:
PIC32MX parametric search >
Family Specialty:
- 512 KB flash and USB
Learn More
- PIC32MX3XX/4XX Datasheet
- USB Mass Storage Host Demo to write a file to a USB Flash drive (using Harmony)
- RGB LED Demo (using MCC)
- MPLAB® Harmony Archive
- PIC32MX Family of Microcontrollers
- Part Number: DM320103 CURIOSITY PIC32MX470 DEVELOPMENT BOARD
- Purchase DM320103 - Curiosity PIC32MX470 Development Board
- Part Number: DM320003-3 PIC32 USB STARTER KIT III
- Purchase DM320003-3 - PIC32 USB Starter Kit III
- Learn MPLAB X IDE
- Download MPLAB X IDE
- Install MPLAB X IDE Version 6.00 Walkthrough
- Using the MPLAB XC32/32++ Compiler
- MPLAB XC Compilers Downloads and Documentation
- Installing MPLAB XC32/XC32++ Compiler
- MPLAB Harmony v2
- Programmers and Debuggers