PIC32MX1/2 (XLP) MCU Family Reference
Last modified by Microchip on 2025/08/26 05:31
This page connects you with all the information you need to evaluate and design with Microchip's 32-bit PIC32MX1/2 (XLP) families of microcontrollers.
Family Overview
| PIC32MX154/174 | The PIC32MX154/174 family brings lower power run, sleep and deep sleep currents to the PIC32MX family, while increasing the frequency of 28 and 44 pin devices up to 72 Mhz. The PIC32MX154 device has 128 kB Flash and 32 kB SRAM. The PIC32MX174 doubles that with 256 kB Flash and 64 kB SRAM. Target applications include audio and low-cost graphics. - MIPS® M4K® core @ 72 MHz - Low power (XLP) |
| PIC32MX254/274 | The PIC32MX254/274 family builds on the PIC32MX154/174 family with the addition of full-speed USB. - MIPS M4K core @ 72 MHz - Low power (XLP) & full speed USB |
Use the parametric search engine to see device-specific details:
PIC32MX parametric search >
Similar 32-bit MCUs:
Family Specialty:
- eXtreme Low Power (XLP) and full-speed USB
Learn More
- PIC32MX1XX/2XX 28/44-PIN XLP FAMILY: 32-bit XLP Microcontrollers (up to 256 KB Flash and 64 KB SRAM) with Audio and Graphics Interfaces, USB, and Advanced Analog
- MPLAB® Harmony Archive
- Part Number: DM320105 PIC32MX274 XLP STARTER KIT
- Purchase PIC32MX274 XLP
- Learn MPLAB X IDE
- Download MPLAB X IDE
- Install MPLAB X IDE Version 6.00 Walkthrough
- Using the MPLAB XC32/32++ Compiler
- MPLAB XC Compilers Downloads and Documentation
- Installing MPLAB XC32/XC32++ Compiler
- MPLAB Harmony v2
- Programmers and Debuggers