PIC32MX Instruction Categories
CPU Instructions
MIPS32® Release 2 Central Processing Unit (CPU) instructions are organized into the following functional groups:
- Load and Store: Used to load/store operands from memory to/from the General Purpose Register (GPR)
- Computational: Arithmetic, Logic and Shift operations performed on integers represented in twos complement format
- Jump and Branch: Instructions that modify the Program Counter (PC)
- Miscellaneous: Exception handling, Conditional move, Cache Prefetch, NOP
- Coprocessor: Instructions that deal with the coprocessor units
The following table provides some example assembly language mnemonics for these categories:

Macro Instructions
Most MIPS® assemblers will synthesize a set of macro (also called "synthetic" or "pseudo") instructions intended to simplify the task of writing MIPS assembly language programs.
Every time a programmer specifies a macro instruction, the assembler replaces it with a set of actual MIPS instructions to accomplish a task.
For example, let us suppose a programmer used the load-immediate (li) macro instruction to load a 32-bit constant into a register:
The MIPS assembler would then insert the following two MIPS instructions to accomplish the task:
2
ori s0, 0xAA77
Some pseudo-instructions require a temporary register for intermediate calculations. Assemblers use register at for this purpose.