PIC32MZ Memory Organization Overview
Last modified by Microchip on 2023/11/09 09:01

The PIC32MZ family of microcontrollers provides 4 GB of unified, virtual memory address space. There are several features of this memory system that are distinct, as compared to other PIC® microcontrollers (MCUs):
- Unified Address Space: Instructions and data share the same memory space
- C-Friendly—no need for special rom or psv pointer declarations
- Virtual Memory Addressing
- Multi-Layer System Bus
Other key features of PIC32MZ memory organization include the following:
- 32-bit native data width
- MMU with fixed mapping allows for securely configurable memory and peripheral access control permissions
- Bus arbitration scheme is implemented using a Least Recently Serviced (LRS) priority to provide a Quality of Service (QOS) for the CPU, general purpose Direct Memory Access (DMA), and peripherals with dedicated DMA
- Dual Flash panels allow for live updates of program memory
- Separate dual boot Flash memory allows updates of boot code
- Dual RAM banks can be used to avoid bus arbitration when using DMA
- External serial and or parallel memory can be mapped into virtual memory space for data access or code execution using the Serial Quad Interface (SQI) or External Bus Interface (EBI)
- Cacheable and non-cacheable address regions
Please refer to Section 48. Memory Organization and Permissions (DS60001214) for detailed coverage of the memory organization and configuration.