PIC32 Oscillator - Oscillator Start-up Timer (OST)
Oscillator Start-up Timer
Crystal oscillators require some time to generate a stable output. The Oscillator Start-up Timer (OST) is automatically applied any time you want to use or switch to a clock source that was disabled and that uses a crystal or ceramic resonator.

The OST is a simple 10-bit counter that counts 1024 oscillator cycles before releasing the oscillator clock to the rest of the system. The amplitude of the oscillator signal must reach the VIL and VIH thresholds before the OST can begin to count cycles.
When enabled, the OST is used every time the oscillator has to restart (i.e., on a Power-on Reset (POR), Brown-out Reset (BOR) or a wake-up from Sleep mode). The Primary and Secondary oscillators (POSC and SOSC) both have their own OST.
Detailed Overview
For more detail on the Oscillator Start-up Timer feature for a specific PIC32 device, please view the oscillator family reference manual chapter for that device, for example:
- Section 6. Oscillators (PIC32MX795F512L)
- Section 42. Oscillators with Enhanced PLL (PIC32MZ2048EFG100)
The device datasheet should then be consulted to verify the specific features implemented in that device.