Step 1: Datasheet Board Identification
Last modified by Microchip on 2026/06/22 14:55
Datasheet Board Identification and Specification
Within the "Ordering Information" section, review the product family information, family variants, key feature sets, available packages, temperature ranges and pin counts. The chart provided in the "Ordering Information" section enables precise identification of the pin package by cross-referencing the MCU name listed in the user guide.
Based on the provided image, the microcontroller is identified as having a 48-pin count. Refer to the "Pinout and Packaging" section and locate the 48-pin Very Thin Quad Flat No-leads (VQFN) and 48-pin Thin Quad Flat Package (TQFP) packages. Scroll down to Table 4-2 48-pin VQFN/48-pin TQFP I/O PINMUX, to determine the specific pins required for use in the demo.