Step 1: Microcontroller Clock System Components

Last modified by Microchip on 2026/06/22 15:36

Oscillator

The oscillator serves as the primary source of the clock signal in a microcontroller, forming the foundation for all internal timing and operations. It generates a continuous periodic signal that determines the rate at which the CPU executes instructions and the peripherals operate.

Within the microcontroller’s clock system, the oscillator supplies a base frequency from which all system and peripheral clocks are derived. This base clock can be further processed by clock conditioning circuits, such as the Phase-Locked Loop (PLL) or the Digital Frequency Locked Loop (DFLL), to increase, divide, or stabilize the operating frequency according to the application’s requirements.

After clock processing, the final system clock is distributed to the CPU core and various peripherals through the clock distribution network. Proper clock configuration is essential to ensure accurate timing, reliable peripheral operation, and overall system stability.


Phase-Locked Loop (PLL)

The PLL is a clock control module used in microcontrollers to generate a clock frequency that is either higher or lower than the base oscillator frequency. This allows the microcontroller to operate at various speeds without changing the physical clock source.

The PLL functions by continuously comparing the phase of the input clock signal, derived from the oscillator, with an internal reference signal. It then automatically adjusts its output frequency to maintain phase synchronization with the input clock.

By multiplying or dividing the oscillator frequency, the PLL can produce higher frequency clock signals from a lower frequency source. This capability enables the microcontroller to achieve higher operating speeds while maintaining accurate and stable timing.

Using a PLL provides a stable and adjustable clock source, ensuring reliable operation of the CPU and peripherals, especially in applications that require precise timing and high-performance execution.


Peripheral Clock Distribution

The clock signal generated by the oscillator or PLL is routed through the Generic Clock Controller (GCLK) to provide appropriate clock signals to the CPU core and various peripherals within the microcontroller.

Each peripheral (such as timers, Universal Asynchronous Receiver/Transmitter (UART), Serial Peripheral Interface (SPI), and Analog-to-Digital Converter (ADC)) can be assigned a suitable clock source and frequency, either directly from the main system clock or through a prescaler, enabling flexible and efficient operation.

Peripheral clocks can be individually enabled or disabled using clock gating techniques, which help reduce power consumption by turning off clock signals to unused peripherals.

Proper configuration of peripheral clocks, managed through dedicated clock control registers or tools such as MPLAB® X IDE and MPLAB® Code Configurator (MCC), is essential for accurate timing and reliable operation of peripherals such as timers, UART and communication interfaces.

Information

The GCLK is a clock distribution module that routes clock signals from various clock sources to the CPU core and peripherals. It consists of multiple generic clock generators (for example, GCLK0 to GCLK7), each of which can be configured independently.

Each GCLK generator can select a clock source and apply a division factor to scale the input frequency. The divided clock output is then supplied to the CPU or peripheral modules based on application requirements.