SAMD1x/2x MCU Family Reference
Last modified by Microchip on 2025/10/02 08:32
This page connects you with all the information you need to evaluate and design with Microchip's 32-bit SAMD1x/2x families of microcontrollers.
Family Overview
| SAM D10 SAM D11 | SAM D10 microcontroller is the smaller member of this family with serial interfaces, timers, analog comparators, and a Peripheral Touch Controller (PTC). SAM D11 adds a full-speed USB device. - Arm® Cortex® -M0+ core @ 48 MHz - Lowest cost - Low power and USB (SAMD11) |
| SAM D20 SAM D21 | SAM D20 adds memory and peripherals to the SAMD1x family. SAM D21 adds a full-speed host and device USB, DMA, and timer counter for control. - Arm Cortex -M0+ core @ 48 MHz - Lowest cost - Low power and USB (SAMD21) |
| SAM D21 L | SAM D21 L adds peripherals specialized for motor control. - Arm Cortex -M0+ core @ 48 MHz - Lowest cost - Motor control (SAMD21 L) |
| SAM DA1 | SAM DA1 has been qualified for automotive applications per AEC-Q100 grade 1. - Arm Cortex -M0+ core @ 48 MHz - Low power and USB |
Use the parametric search engine to see device-specific details:
SAM D parametric search >
Family Specialty:
- Lowest cost SAM microcontroller with low power and USB
- Motor control
Popular Development Boards
- SAM D11 Xplained Pro Evaluation Kit
- SAM D21 Xplained Pro Evaluation Kit
- DSPICDEM™ MCLV-2 Development Board (Motor Control Low-Voltage)
- ATSAMC21 Motor Control Plug-In Module
- All 32-bit MCU boards
Software Development
- Microchip Studio for AVR® and SAM Devices (formerly Atmel Studio)
- Advanced Software Framework v3 (ASF3) Integrated Software Framework
- Atmel START (ASF4) Integrated Software Framework
- SAM-ICE™ JTAG In-Circuit Emulator ( No longer available)
- Atmel ICE In-Circuit Emulator
Training & References
- Datasheets
- Differences between SAM D21 Variants A, B, and L
- SAM D21 SERCOM SPI Master Example Project
- SAM D21 SERCOM I²C Slave Example Project
Arm Cortex-M0+ Core