SAM L10/L11 Generic Clock Controller (GLCK)
Last modified by Microchip on 2023/11/15 17:37
Overview
Depending on the application, peripherals may require specific clock frequencies to operate correctly. The Generic Clock Controller (GCLK) features five Generic Clock Generators (0…4) that can provide a wide range of clock frequencies. Generators can be set to use different external and internal oscillators as a source. The clock output frequency of each generator can be divided. The outputs from the generators are used as sources for the Peripheral Channels, which provide the Generic Clock (GCLK_PERIPH) to the peripheral modules. The number of Peripheral Clock Channels is dependent on the number of peripherals in the device.
Block Diagram

Code Example
/***
*** The Example has no copyright and can be used by anyone.
*** The following example is based on Device File Package
*** required to compile the macro definitions used.
*** The Device File Package is available by downloading Atmel Studio 7.
***/
/***
*** In this Example Several Generic Clock Generators
*** are configured to provide clock source to different
*** peripherals of the system:
*** - GCLK2 provides XOSC32K to TC0 (this requires XOSC32K enabled first)
*** - GCLK3 provides DFLL to ADC (this requires DFLL enabled first)
*** - GCLK4 provides DFLL to SERCOM0 (this requires DFLL enabled first)
*** This lines are to be copied into a function.
***/
#define GCLK_ADC 16
#define GCLK_TC0 14
#define GCLK_SERCOM0_CORE 11
/*** Enable GCLK2 with XOSC32K
*** as clock source to clock TC0
***/
GCLK->GENCTRL[2].reg = GCLK_GENCTRL_DIV(1) | GCLK_GENCTRL_SRC_XOSC32K |GCLK_GENCTRL_GENEN|GCLK_GENCTRL_OE;
/*** (write synchronized) ***/
while((GCLK->SYNCBUSY.reg & GCLK_SYNCBUSY_GENCTRL2));
GCLK->PCHCTRL[GCLK_TC0].reg = (GCLK_PCHCTRL_CHEN|GCLK_PCHCTRL_GEN_GCLK2);
/*** Enable GCLK3 with DFLL
*** as clock source
***/
GCLK->GENCTRL[3].reg = GCLK_GENCTRL_DIV(1) | GCLK_GENCTRL_SRC_DFLLULP |GCLK_GENCTRL_GENEN|GCLK_GENCTRL_OE;
/*** (write synchronized) ***/
while((GCLK->SYNCBUSY.reg & GCLK_SYNCBUSY_GENCTRL3));
GCLK->PCHCTRL[GCLK_ADC].reg = (GCLK_PCHCTRL_CHEN|GCLK_PCHCTRL_GEN_GCLK3);
/*** Enable GCLK4 with DFLL
*** as clock source for SERCOM SPI
*** and TC4
***/
GCLK->GENCTRL[4].reg = GCLK_GENCTRL_DIV(PWM_HIGH_GCLK_RATIO) | GCLK_GENCTRL_SRC_DFLLULP |GCLK_GENCTRL_GENEN|GCLK_GENCTRL_OE;
while((GCLK->SYNCBUSY.reg & GCLK_SYNCBUSY_GENCTRL4));
GCLK->PCHCTRL[GCLK_SERCOM0_CORE].reg = (GCLK_PCHCTRL_CHEN|GCLK_PCHCTRL_GEN_GCLK4);
*** The Example has no copyright and can be used by anyone.
*** The following example is based on Device File Package
*** required to compile the macro definitions used.
*** The Device File Package is available by downloading Atmel Studio 7.
***/
/***
*** In this Example Several Generic Clock Generators
*** are configured to provide clock source to different
*** peripherals of the system:
*** - GCLK2 provides XOSC32K to TC0 (this requires XOSC32K enabled first)
*** - GCLK3 provides DFLL to ADC (this requires DFLL enabled first)
*** - GCLK4 provides DFLL to SERCOM0 (this requires DFLL enabled first)
*** This lines are to be copied into a function.
***/
#define GCLK_ADC 16
#define GCLK_TC0 14
#define GCLK_SERCOM0_CORE 11
/*** Enable GCLK2 with XOSC32K
*** as clock source to clock TC0
***/
GCLK->GENCTRL[2].reg = GCLK_GENCTRL_DIV(1) | GCLK_GENCTRL_SRC_XOSC32K |GCLK_GENCTRL_GENEN|GCLK_GENCTRL_OE;
/*** (write synchronized) ***/
while((GCLK->SYNCBUSY.reg & GCLK_SYNCBUSY_GENCTRL2));
GCLK->PCHCTRL[GCLK_TC0].reg = (GCLK_PCHCTRL_CHEN|GCLK_PCHCTRL_GEN_GCLK2);
/*** Enable GCLK3 with DFLL
*** as clock source
***/
GCLK->GENCTRL[3].reg = GCLK_GENCTRL_DIV(1) | GCLK_GENCTRL_SRC_DFLLULP |GCLK_GENCTRL_GENEN|GCLK_GENCTRL_OE;
/*** (write synchronized) ***/
while((GCLK->SYNCBUSY.reg & GCLK_SYNCBUSY_GENCTRL3));
GCLK->PCHCTRL[GCLK_ADC].reg = (GCLK_PCHCTRL_CHEN|GCLK_PCHCTRL_GEN_GCLK3);
/*** Enable GCLK4 with DFLL
*** as clock source for SERCOM SPI
*** and TC4
***/
GCLK->GENCTRL[4].reg = GCLK_GENCTRL_DIV(PWM_HIGH_GCLK_RATIO) | GCLK_GENCTRL_SRC_DFLLULP |GCLK_GENCTRL_GENEN|GCLK_GENCTRL_OE;
while((GCLK->SYNCBUSY.reg & GCLK_SYNCBUSY_GENCTRL4));
GCLK->PCHCTRL[GCLK_SERCOM0_CORE].reg = (GCLK_PCHCTRL_CHEN|GCLK_PCHCTRL_GEN_GCLK4);