SAM L10/L11 System Architecture
The SAM L10 and L11 microcontrollers from Microchip Technology are designed with a robust system architecture that enables high-performance and low-power operation. The AHB matrix provides a high-bandwidth interconnect between the processor core, peripherals, and memory, allowing for efficient data transfer and processing. The clock system is highly configurable, with multiple clock sources and a flexible clock distribution network that enables precise control over power consumption and performance. The DMA (Direct Memory Access) controller allows for efficient data transfers between peripherals and memory, freeing up the processor core for other tasks. Additionally, the event system allows for seamless communication and synchronization between peripherals, enabling efficient and precise system operation. Overall, the SAM L10 and L11 microcontrollers offer a powerful and flexible system architecture that is well-suited for a wide range of embedded applications.
Learn more on our 32-bit PIC® and SAM Microcontrollers page.