SAM D21 Clock System Overview
Last modified by Microchip on 2023/11/10 11:08
The SAM D21 MCU contains a sophisticated clocking system, which is designed to give maximum flexibility to the user application. This system allows a system designer to tune the performance and power consumption of the device in a dynamic manner, to achieve the best trade-off between the two for a particular application.

The peripherals that control the clock distribution tree of the SAM D21 are the following:
- System Control (SYSCTRL) - This controls the clock sources, including
- External High Frequency and 32 kHz Oscillators,
- Internal 8 MHz and 32 kHz RC Oscillators,
- and Internal 48 MHz Digital Frequency Locked Loop Oscillator.
- Generic Clock Controller (GCLK) - This controls the clock distribution system.
- Power Manager (PM) - This generates and controls the synchronous clocks in the system.