SAM D21 Code Examples Listing
Last modified by Microchip on 2023/11/10 11:09
Code examples are categorized according to the following types:
- GCC Executable (no framework): Utilize handwritten drivers without any automatic code generation. Projects use Atmel Studio 7 IDE (Microchip Studio).
- Advanced Software Framework 3 (ASF3) Example: Utilize automatically-generated drivers and pre-defined APIs using ASF3.
- Advanced Software Framework 4 (ASF4) Example list item: Utilize automatically-generated drivers and pre-defined APIs using ASF4.
Listing
| Module | Application | Example Type |
|---|---|---|
| System Timer (SysTick) | Initializing the SysTick Timer | GCC Project |
| Nested Vectored Interrupt Controller (NVIC) | NVIC Example Project | GCC Project |
| Clock System | DFLL48M 48 MHz Initialization | GCC Project |
| SERCOM SPI | SERCOM SPI Master Example | GCC Project |
| SERCOM I2C | SERCOM I2C Slave Example | GCC Project |