SAM D21 Processor Overview
Cortex M0+ Processor
The SAM D21 implements the Arm® Cortex®-M0+ processor, based on the ARMv6-M Architecture and Thumb®-2 ISA. The Cortex M0+ is 100% instruction set compatible with its predecessor, the Cortex-M0 core, and upward compatible with Cortex-M3 and M4 cores. The ARM Cortex-M0+ implemented is revision r0p1.
For more information, refer to the following documents available from the Arm info center:
ARMv6-M Architecture Reference Manual
The ARMv6-M Architecture Reference Manual gives the specification of the architecture on which the Cortex M0+ is based. It covers detailed information about the programmer's model.
Cortex-M0+ Devices Generic Users Guide
The Cortex-M0+ Devices Generic Users Guide is targeted at application software developers. It provides information on the programmer's model, details on using the core peripherals such as NVIC, and general information about the instruction set.
Cortex-M0+ Technical Reference Manual
The Cortex-M0+ Technical Reference Manual is targeted for silicon designers. It contains implementation-specific information, such as instruction timing, and some of the interface information.
Cortex M0+ Configuration
Table 1 shows the configurable options for the core and which options are enabled for the SAM D21 implementation:

Table 1
Cortex M0+ Core Peripherals
System Control Space (SCS)
The processor provides debug through registers in the SCS. Refer to the "Cortex-M0+ Technical Reference Manual" for details.
System Timer (SysTick)
The [| System Timer (SysTick)]] is a 24-bit timer that extends the functionality of both the processor and the NVIC. Refer to "System Timer (SysTick) Overview" and the "Cortex-M0+ Technical Reference Manual" for details.
Nested Vectored Interrupt Controller (NVIC)
External interrupt signals connect to the NVIC and the NVIC prioritizes the interrupts. The software can set the priority of each interrupt. The Nested Vectored Interrupt Controller (NVIC) and the Cortex-M0+ processor core are closely coupled, providing low latency interrupt processing and efficient processing of late arriving interrupts. Refer to the "Cortex-M0+ Technical Reference Manual" for details.
Single-Cycle I/O Port (IOPORT)
The Cortex-M0+ processor implements a dedicated, single-cycle I/O port bus for high-speed, single-cycle access to peripherals. The single-cycle I/O port is memory mapped and supports all the load and store instructions. This bus is used on SAM D21 to provide single-cycle access to the GPIO ports.
System Control Block (SCB)
The System Control Block provides system implementation information and system control. This includes configuration, control, and reporting of the system exceptions. Refer to the "Cortex-M0+ Devices Generic Users Guide" for details.
Micro Trace Buffer (MTB)
The CoreSight MTB-M0+ (MTB) provides a simple execution trace capability to the Cortex-M0+ processor. Refer to the "CoreSight MTB-M0+ Technical Reference Manual" for details.