PWM Timer Selection
On many newer devices, the designer has several timers to choose from for the PWM peripheral. Timer2/4/6 are a typical set of choices. The PWM peripheral makes use of one of the 8-bit Timer2/4/6 timer resources to specify the PWM period. The timer selection is controlled by the CxTSEL<1:0> bits in the CCPTMRS register. For a device with four PWM modules, the CCPTMRS register would look like the selections below:
CCPTMRS: PWM Timer Selection Control Register
| R/W-0/0 | R/W-0/0 | R/W-0/0 | R/W-0/0 | R/W-0/0 | R/W-0/0 | R/W-0/0 | R/W-0/0 |
| C4TSEL1 | C4TSEL0 | C3TSEL1 | C3TSEL0 | C2TSEL1 | C2TSEL0 | C1TSEL1 | C1TSEL0 |
| bit 7 | bit 0 |
bit 7-6
C4TSEL<1:0>: CCP4 Timer Selection bits
00 = CCP4 is based off Timer 2 in PWM mode
01 = CCP4 is based off Timer 4 in PWM mode
10 = CCP4 is based off Timer 6 in PWM mode
11 = Reserved
bit 5-4
C3TSEL<1:0>: CCP3 Timer Selection bits
00 = CCP3 is based off Timer 2 in PWM mode
01 = CCP3 is based off Timer 4 in PWM mode
10 = CCP3 is based off Timer 6 in PWM mode
11 = Reserved
bit 3-2
C2TSEL<1:0>: CCP2 Timer Selection bits
00 = CCP2 is based off Timer 2 in PWM mode
01 = CCP2 is based off Timer 4 in PWM mode
10 = CCP2 is based off Timer 6 in PWM mode
11 = Reserved
bit 1-0
C1TSEL<1:0>: CCP1 Timer Selection bits
00 = CCP1 is based off Timer 2 in PWM mode
01 = CCP1 is based off Timer 4 in PWM mode
10 = CCP1 is based off Timer 6 in PWM mode
11 = Reserved