dsPIC33A Peripherals
Last modified by Microchip on 2026/01/09 08:12
Overview
Here is a high-level system overview of the dsPIC33AK512MPS512 device, with key peripheral features highlighted:
In addition to offering multiple instances of standard I/O peripherals (UART, SPI, I2C, etc.), the dsPIC33A family contains several high-speed analog peripherals:
- Up to 40 Msps, 12-bit Analog-to-Digital Converters (ADCs)
- 100 MHz Gain Bandwidth (GBW) op amps
- 5 ns high-speed comparators with 1 Msps, 12-bit Digital-to-Analog Converters (DACs) with slope compensation for precision sensing and signal conditioning applications
Several peripheral functions may be inter-connected, enabling core-independent operation for motor control, digital power, advanced sensing and general high-performance applications.
Follow the links below to learn more about each peripheral of the dsPIC33A MCU.
Learn More
- Bidirectional Serial Synchronous Communication (BiSS)
- Configurable Logic Cell (CLC)
- I/O Ports
- I2C
- Peripheral Trigger Generator (PTG)
- Quadrature Encoder Interface (QEI)
- Single Edge Nibble Transmission (SENT)
- Serial Peripheral Interface (SPI)
- Universal Asynchronous Receiver/Transmitter (UART)
- 12-bit ADC
- Deadman Timer (DMT)
- Pulse Width Modulation (PWM)
- Operational Amplifier (Op Amp)
- Analog Comparator with 12-Bit PDM DAC
- Security Module
- Watchdog Timer (WDT)