dsPIC33C Digital Signal Controllers
Last modified by Microchip on 2026/01/09 08:12
The high-performance dsPIC33C family of DSCs features the dsPIC33 “C” core with a Digital Signal Processing (DSP) engine, expanded context-selected registers to reduce interrupt latency, new instructions to accelerate DSP performance, tightly coupled peripherals, and faster execution to enable complex, high-speed control loop implementation. Offering 100 MIPS performance, the dsPIC33C family of DSCs provides a path for users of dsPIC33E and dsPIC33F DSCs to develop more sophisticated applications.