Exporting Slave Settings from Master Project in MPLAB® Code Configurator (MCC) Classic
Last modified by Microchip on 2024/04/10 14:54
In a Master project, the configuration fuses related to the Slave core are configured. This setting information needs to be communicated to the Slave project and is facilitated by exporting and importing the settings.
To export the settings, click on the Save Master Settings button. The settings are saved in the master_config.mc3 file, which resides in the Master project directory. The created file can also be viewed under the Important Files section of MPLAB® X IDE.